ID 110476

Compensation value change in leadscrew error compensation exceeds range of values.

Description

The difference between successive compensation values (see P-COMP-00023, P-COMP-00024) in the compensation value list for leadscrew error compensation is greater than permissible. If metric input in 0.1 µm is used (see P-COMP-00017), the compensation values in the controller are multiplied by the resolution of the axis (see P-AXIS-00234/P-AXIS-00233).

Response

Class

3

Leadscrew error compensation is not activated.

Solution

Class

7

Correct the compensation value list of the leadscrew error compensation.

Reduce the distance between interpolation points (see P-COMP-00018) or insert additional interim points in the compensation value list to reduce the compensation value change per interval

Parameter

%1:

Logical axis number [-]

Logical axis number P-AXIS-00016 of axis affected

%2:

Current value [-]

Array index of the affected compensation value in the compensation value list

%3:

Current value [increments]

Current compensation value in increments (see P-COMP-00023/P-COMP-00024))

%4:

Current value [increments]

Current compensation value in increments (see P-COMP-00023/P-COMP-00024))

%5:

Incorrect value [increments]

Difference between both compensation values in increments

Error type

-