ID 110475
Signal length configured in user ident is not supported. | ||||
Description | The length of the configured telegram element is not supported by the NC kernel. | |||
Response | Class | 3 | Program abort. | |
Solution | Class | 6 | Change signal length of telegram element. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Drive type, see P-AXIS-00020. | ||||
%3: | Current value [-] | |||
Index of incorrect telegram element. | ||||
%4: | Current value [-] | |||
Name of incorrect telegram element. | ||||
%5: | Incorrect value [-] | |||
Signal number of incorrect telegram element. | ||||
Error type | - | |||
| ||||