ID 110474
Backlash in leadscrew error compensation exceeds range of values. | ||||
Description | With double-sided leadscrew error compensation (P-COMP-00021), the difference (backlash) between the compensation value in the positive direction (see P-COMP-00023) and the compensation value in the negative direction (see P-COMP-00024) must be extended when reversing the direction. However, the specified backlash in the compensation value list exceeds the permissible value range. | |||
Response | Class | 3 | Transfer of the compensation value list to the controller is aborted. | |
Solution | Class | 7 | Correct the compensation value list | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis (see P-AXIS-00016) | ||||
%2: | Current value [-] | |||
Array index of the affected compensation value pair. | ||||
%3: | Current value [increments] | |||
Compensation value in positive direction (P-COMP-00023) | ||||
%4: | Current value [increments] | |||
Compensation value in negative direction (P-COMP-00024) | ||||
%5: | Incorrect value [increments] | |||
| ||||
Error type | - | |||
| ||||