ID 110473
Denominator of scaling factor for jerk feedforward may not be zero. | ||||
Description | The denominator of the scaling factor for the jerk feedforward control (P-AXIS-00338) was set to zero. | |||
Response | Class | 1 | Warning output, correct P-AXIS-00338 to 100. | |
Solution | Class | 1 | Set P-AXIS-00338 to a value unequal to zero. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (see P-AXIS-00016). | ||||
%2: | Incorrect value [-] | |||
Incorrect value of P-AXIS-00338. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00338. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||