ID 110470
Homing on hardware limit switch is only possible with CNC-controlled homing. | ||||
Description | Homing to hardware limit switch (P-AXIS-00329) and a homing type (P-AXIS-00299) unequal to "CNC_CONTROLLED " was parameterised. | |||
Response | Class | 3 | Warning output, correct P-AXIS-00329 to 0. | |
Solution | Class | 1 | Either execute CNC-controlled homing (P-AXIS-00299 = CNC_CONTROLLED) or assign the value 0 to P-AXIS-00329. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Drive type (see P-AXIS-00020). | ||||
%3: | Current value [-] | |||
Incorrect value of P-AXIS-00329. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00329. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||