ID 110469
Homing on hardware limit switch without cam is not possible. | ||||
Description | The parameters P-AXIS-00329 and P-AXIS-00156 are set simultaneously. | |||
Response | Class | 3 | Warning output, correct P-AXIS-00156 to 0. | |
Solution | Class | 1 | Assign the value 0 to either P-AXIS-00156 or P-AXIS-00329. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (see P-AXIS-00016). | ||||
%2: | Drive type [-] | |||
Drive type (see P-AXIS-00020). | ||||
%3: | Current value [-] | |||
Incorrect value of P-AXIS-00156. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00156. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||