ID 110467
Invalid value for P-AXIS-00321. | ||||
Description | Parameter antr.reference_cam_signal (P-AXIS-00321) specified a digital input to read the reference cam signal that does not match the drive type used (see also P-AXIS-00321). | |||
Response | Class | 1 | Warning and correction of parameter. Correct P-AXIS-00321 to the value “PLC”. | |
Solution | Class | 1 | Check and modify P-AXIS-00321; the drive type used must support this value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (P-AXIS-00016) of affected axis | ||||
%2: | Drive type [-] | |||
Drive type (P-AXIS-00020). | ||||
%3: | Error value [-] | |||
Incorrect value of P-AXIS-00321. | ||||
%4: | Corrected value [-] | |||
Corrected value of P-AXIS-00321. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||