ID 110465
Denominator for torque scaling must not be 0. | ||||
Description | The denominator of the torque scaling factor (see P-AXIS-00326) was assigned the value 0. | |||
Response | Class | 1 | Warning output, torque scaling factor is set internally to 0. | |
Solution | Class | 1 | Assign P-AXIS-00326 a value unequal to 0. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (see P-AXIS-00016). | ||||
%2: | Incorrect value [-] | |||
Incorrect value of P-AXIS-00326. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00326. | ||||
%4: | Corrected value [-] | |||
Incorrect value of P-AXIS-00325. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||