ID 110463
Additive torque command is greater than nominal torque. | ||||
Description | The additive torque command value entered in the axis parameter list (see P-AXIS-00324) is greater than 1000. This means that the output torque command value would be greater than the nominal torque of the motor. | |||
Response | Class | 1 | Warning output, automatic correction of P-AXIS-00324 to 0. | |
Solution | Class | 1 | Assign a value > 1000 to P-AXIS-00324. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number (see P-AXIS-00016). | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
| ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
| ||||
%4: | Incorrect value [0.1 µm or 0.0001°] | |||
| ||||
%5: | Corrected value [0.1 µm or 0.0001°] | |||
| ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||