ID 110457
This drive type does not support the parameterised operation mode. | ||||
Description | The configured operation mode (see P-AXIS-00320) is not supported for the drive type used. | |||
Response | Class | 1 | Warning and correct the operation mode | |
Solution | Class | 1 | Select an operation mode which is supported for the drive type | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Incorrect value [-] | |||
New operation mode for axis, see P-AXIS-00320 | ||||
%4: | Corrected value [-] | |||
New operation mode for axis, see P-AXIS-00320 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||