ID 110456
Changing the drive type requires restart of the control. | ||||
Description | The operation mode (see P-AXIS-00320) of an axis cannot be changed while the controller is running, e.g. when updating a parameter list. The controller must be stopped and restarted in order to change the operation mode. | |||
Response | Class | 1 | Warning, operation mode is corrected to the old value | |
Solution | Class | 1 | Stop and restart the controller | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of concerned axis, see P-AXIS-00020 | ||||
%3: | Incorrect value [-] | |||
New operation mode for axis, see P-AXIS-00320 | ||||
%4: | Corrected value [-] | |||
Currently used operation mode for axis, see P-AXIS-00320 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||