ID 110454
Value for quantization of measurement system increments is zero. | ||||
Description | The value for the quantization of measurement system increments is zero. It must be greater zero. The default setting consists of one increment. For spindle revolution monitoring (see FCT-S1// Section: Spindle monitoring and during the check of the exact stop of axes (see P-AXIS-00236), a check is made whether the current values are within a specified tolerance. Parameter P-AXIS-00323 is the minimum size of the tolerance window after conversion of the tolerance limits into the resolution of the measurement system (default setting: 1 increment). | |||
Response | Class | 1 | Correct parameter P-AXIS-00323 to default value 1 | |
Solution | Class | 1 | Correct parameter P-AXIS-00323 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Incorrect value [-] | |||
Specified value, see P-AXIS-00323 | ||||
%3: | Corrected value [-] | |||
Corrected value see P-AXIS-00323 | ||||
Error type | - | |||
| ||||