ID 110452
Modification of parameter P-AXIS-00318 requires restart of the control. | ||||
Description | The parameter antr.profibus.read_abs_pos_mode (P-AXIS-00318) cannot be changed while the CNC is running. The modified sign value is not transferred, the previous value remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Reboot the controller after changing P-AXIS-00318. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00318. | ||||
%3: | Corrected value [-] | |||
Corrected (old) value of P-AXIS-00318. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||