ID 110451
Modification of parameter p1043 requires restart of the control. | ||||
Description | Parameter P-AXIS-00317 cannot be changed while the CNC kernel is running. The new value is not adopted; the previous active value remains valid. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Reboot the controller after changing P-AXIS-00317. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00317. | ||||
%3: | Corrected value [-] | |||
Corrected (old) value of P-AXIS-00317. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||