ID 110449
Invalid value for parameter P-AXIS-00318 was corrected. | ||||
Description | The ‘Reading absolute position from drive’ function in the axis parameter list was activated by antr.profibus.read_abs_pos_mode (P-AXIS-00315) and no value or a value outside the permissible value range was assigned to the parameter antr.profibus.read_abs_pos_from_drive (P-AXIS-00318). | |||
Response | Class | 1 | The value of P-AXIS-00318 is automatically corrected. | |
Solution | Class | 1 | Change value of P-AXIS-00318 or enter an entry in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Error value [-] | |||
Parameterised value of P-AXIS-00318. | ||||
%3: | Upper limit value [-] | |||
Permissible maximum value of P-AXIS-00318. | ||||
%4: | Corrected value [-] | |||
New value of P-AXIS-00318. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||