ID 110448
Invalid value for parameter P979_4 was corrected. | ||||
Description | The 'reading absolute position from drive' function (P-AXIS-00315) was activated in the axis parameter list, and no value or a value outside the permissible value range was assigned to parameter P-AXIS-00317. This parameter is initialised with –1 by default. This error message is output if no entry was made in the axis parameter list. | |||
Response | Class | 1 | The value of P-AXIS-00317 is automatically corrected. | |
Solution | Class | 1 | Change value of P-AXIS-00317 or enter an entry in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Incorrect value [-] | |||
Current (incorrect) value of P-AXIS-00317. | ||||
%3: | Lower limit value [-] | |||
Permissible minimum value of P-AXIS-00317. | ||||
%4: | Upper limit value [-] | |||
Permissible maximum value of P-AXIS-00317. | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00317. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||