ID 110442
Line for parameter configuration list too long or end of line token missing. | ||||
Description | The line for the parameter configuration is too long or the end of line token is missing. | |||
Response | Class | 3 | Abort job processing. | |
Solution | Class | 6 | Adjust line length or insert end of line token. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [-] | |||
Current parameter set number. | ||||
%3: | Error value [-] | |||
Current line length. | ||||
%4: | Limit value [-] | |||
Maximum line length. | ||||
Error type | - | |||
| ||||