ID 110437
Velocity monitoring parameter was corrected from zero to P-AXIS-00268. | ||||
Description | The value for actual velocity monitoring | |||
Response | Class | 1 | Warning output. Value is corrected to P-AXIS-00268. | |
Solution | Class | 1 | Value for P-AXIS-00311 must be greater than zero (nil). | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Parameterised value of P-AXIS-00311. | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
New value of P-AXIS-00311. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||