ID 110426
The given parameter set number is invalid. | ||||
Description | The specified parameter set number is too large. Check for maximum number of alternative parameter set ids. | |||
Response | Class | 3 | Abort job processing. | |
Solution | Class | 3 | Correct value of parameter set number. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Incorrect value [-] | |||
Invalid parameter set number. | ||||
%3: | Upper limit value [-] | |||
Maximum number of alternative parameter sets. | ||||
Error type | - | |||
| ||||