ID 110421
Maximum velocity for homing is greater than the maximum velocity of non-homed axes. | ||||
Description | The fast homing velocity P-AXIS-00219 may not be greater than the maximum permissible velocity P-AXIS-00268 for non-homed axes. | |||
Response | Class | 1 | Warning output. The value of P-AXIS-00219 is automatically set to the maximum permissible velocity P-AXIS-00268 for non-homed axes. | |
Solution | Class | 1 | Set the value for P-AXIS-00219 smaller than the maximum permissible velocity P-AXIS-00268 for non-homed axes. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current value of P-AXIS-00219. | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Maximum velocity P-AXIS-00268 for non-homed axes. | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
Velocity value corrected to P-AXIS-00268 . | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||