ID 110420
Invalid value for parameter max_reference_position_offset entered. | ||||
Description | The value of parameter P-AXIS-00298 (permissible distance to homing to suppress a gantry error) is outside the permissible data range. | |||
Response | Class | 1 | Warning output, value corrected to 0. | |
Solution | Class | 1 | Change parameter P-AXIS-00298. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Lower limit value [0.1 µm or 0.0001°] | |||
Permissible minimum value of P-AXIS-00298. | ||||
%3: | Upper limit value [0.1 µm or 0.0001°] | |||
Permissible maximum value of P-AXIS-00298. | ||||
%4: | Incorrect value [0.1 µm or 0.0001°] | |||
Current (incorrect) value of P-AXIS-00298. | ||||
%5: | Corrected value [0.1 µm or 0.0001°] | |||
Corrected value of P-AXIS-00298. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||