ID 110419
Changing of parameter encoder_range requires restart of the control. | ||||
Description | The parameter P-AXIS-00296 for the range of the position sensor cannot be changed while the CNC kernel is running. The modified value is not adopted; the previous value remains valid. | |||
Response | Class | 0 | None. | |
Solution | Class | 0 | Change the sign P-AXIS-00296 in configuration mode or when the CNC is inactive. | |
Parameter | %1: |
| ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: |
| |||
Current value of P-AXIS-00296. | ||||
%3: |
| |||
Corrected value of P-AXIS-00296. | ||||
Error type | - | |||
| ||||