ID 110416
| Homing with evaluation of encoder overflow is not supported. | ||||
| Description | The 'Encoder overflow evaluation' homing method was parameterised for this axis by assigning P-AXIS-00294 a value of 1, although this homing method is not available for the type of drive used. | |||
| Response | Class | 3 | Warning output, correct value of P-AXIS-00294 to 0. | |
| Solution | Class | 7 | Assign the value 0 to parameter P-AXIS-00294 in the axis parameter list. | |
| Parameter | %1: | Logical axis number [-] | ||
| Logical axis number of affected axis (see P-AXIS-00016). | ||||
| %2: | Drive type [-] | |||
| Drive type of the axis (see P-AXIS-00020). | ||||
| %3: | Current value [-] | |||
| Incorrect value for P-AXIS-00294. | ||||
| %4: | Corrected value [-] | |||
| Corrected value for P-AXIS-00294. | ||||
| Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| 
 | ||||