ID 110415
This Terminal can not be used for homing with zero pulse. | ||||
Description | Homing with zero pulse search was performed for the axis by assigning the value 0 to P-AXIS-00084, although the terminal used does not support this function. For more information on parameterising homing. FCT-M1// Section: Homing with zero pulse without reference cam. | |||
Response | Class | 1 | Warning output, corrected value of P-AXIS-00084 is set to 1. | |
Solution | Class | 1 | Assign the value 1 to parameter P-AXIS-00084 in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Incorrect value for P-AXIS-00084. | ||||
%3: | Corrected value [-] | |||
Corrected value for P-AXIS-00084. | ||||
%4: | Current value [-] | |||
String containing the terminal type. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||