ID 110414
This terminal can not be used for probing. | ||||
Description | The axis was set as probing axis by assigning the value 1 to P-AXIS-00118, although the used terminal does not support this function. | |||
Response | Class | 1 | Warning output, corrected value of P-AXIS-00118 is set to 0. | |
Solution | Class | 1 | Assign the value 0 to parameter P-AXIS-00118 in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis identifier of concerned axis (see P-AXIS-00016). | ||||
%2: | Current value [-] | |||
Incorrect value for P-AXIS-00118. | ||||
%3: | Corrected value [-] | |||
Corrected value for P-AXIS-00118. | ||||
%4: | Current value [-] | |||
String containing the terminal type. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||