ID 110413
The velocity during homing to a fixed stop is greater than the maximum velocity of unreferenced axes. | ||||
Description | The velocity getriebe[i].homing.torq_move_velocity (P-AXIS-00333) may not be greater than the permissible maximum velocity getriebe[i].vb_not_referenced (P-AXIS-00268) for unreferenced axes in relative and endless movements. | |||
Response | Class | 1 | Warning output. The value of P-AXIS-00333 is automatically set to the maximum permissible velocity P-AXIS-00268 for unreferenced axes. | |
Solution | Class | 1 | Set the value for P-AXIS-00333 smaller than the maximum permissible velocity P-AXIS-00268 for unreferenced axes. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current value for torq_move_velocity (P-AXIS-00333) | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
Maximum velocity P-AXIS-00268 for unreferenced axes. | ||||
%4: | Corrected value | |||
Parameter P-AXIS-00268 corrected from P-AXIS-00333. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||