ID 110412
Coefficient (pitch) of temperature compensation exceeds valid range. | ||||
Description | The compensation values of temperature compensation are approximated by a linear straight line. The pitch of the straight line is specified in parameter P-AXIS-00274 as a function of temperature. However, the current value specified in the axis parameter list is outside the permissible value range. See FCT-C5// Section: Temperature compensation | |||
Response | Class | 1 | Warning, automatic correction of parameter P-AXIS-00274 to maximum or minimum permissible value. | |
Solution | Class | 1 | Correct the value of parameter P-AXIS-00274 in the axis parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis (see P-AXIS-00016) | ||||
%2: | Incorrect value [-] | |||
Invalid value for P-AXIS-00274 | ||||
%3: | Limit value [-] | |||
Largest allowed value for pitch P-AXIS-00274 | ||||
%4: | Limit value [-] | |||
Smallest permissible value for pitch P-AXIS-00274 | ||||
%5: | Corrected value [-] | |||
Corrected value for parameter P-AXIS-00274 | ||||
Error type | - | |||
| ||||