ID 110410
Phasing: acceleration is inadmissible. | ||||
Description | The acceleration P-AXIS-00306 for phase synchronisation with camming may not be zero or greater than half the maximum permissible axis acceleration P-AXIS-00008. | |||
Response | Class | 1 | Warning output. The value of P-AXIS-00306 is automatically set to half the maximum permissible axis acceleration P-AXIS-00008 . | |
Solution | Class | 1 | Set value for P-AXIS-00306 greater than zero and less than half the maximum permissible axis acceleration P-AXIS-00008. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Current value of P-AXIS-00306. | ||||
%3: | Corrected value [1mm/s^2 or 1°/s^2] | |||
Corrected value of P-AXIS-00306. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||