ID 110409
Phasing: velocity is inadmissible. | ||||
Description | The phasing velocity P-AXIS-00305 for synchronisation with camming may not be zero or greater than half the maximum permissible axis velocity P-AXIS-00212. | |||
Response | Class | 1 | Warning output. The value of P-AXIS-00305 is automatically set to half the maximum permissible axis velocity P-AXIS-00212 . | |
Solution | Class | 1 | Set value for P-AXIS-00305 greater than zero and less than half the maximum permissible axis velocity P-AXIS-00212. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current value of P-AXIS-00305. | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected value of P-AXIS-00305. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||