ID 110405
Maximum for weighted acceleration is greater than maximum permissible axis acceleration. | ||||
Description | The maximum acceleration for weighting using the functions G130/G131 (see P-AXIS-00292) is greater than the maximum permissible axis acceleration (see P-AXIS-00008). | |||
Response | Class | 1 | Reduce acceleration P-AXIS-00292 to the maximum axis acceleration | |
Solution | Class | 1 | Correct parameter P-AXIS-00292 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis see P-AXIS-00016 | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Specified maximum for weighted acceleration, see P-AXIS-00292 | ||||
%3: | Limit value [1mm/s^2 or 1°/s^2] | |||
Maximum axis acceleration, see P-AXIS-00008 | ||||
%4: | Corrected value [1mm/s^2 or 1°/s^2] | |||
Corrected maximum for weighted acceleration, see P-AXIS-00292 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||