ID 110404
The maximum acceleration of slave axis may not be set to 0. | ||||
Description | During synchronisation (camming and gearing) and with synchronisation of camming, the maximum acceleration P-AXIS-00303 of a slave axis may not be assigned zero. | |||
Response | Class | 1 | Warning output. The value for the maximum permissible slave acceleration P-AXIS-00303 is automatically set to the maximum permissible axis acceleration P-AXIS-00008. | |
Solution | Class | 1 | Set value for P-AXIS-00303 greater than zero. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Current value of P-AXIS-00303. | ||||
%3: | Corrected value [1mm/s^2 or 1°/s^2] | |||
Corrected value of P-AXIS-00303. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||