ID 110403
The maximum velocity of slave axis may not be set to 0. | ||||
Description | During velocity synchronisation (camming and gearing) and with synchronisation of camming, the maximum velocity P-AXIS-00302 for a slave axis may not be assigned zero. | |||
Response | Class | 1 | Warning output. The value for the maximum slave velocity P-AXIS-00302 is automatically set to the maximum permissible axis velocity P-AXIS-00212. | |
Solution | Class | 1 | Set value for P-AXIS-00302 greater than zero. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
Current value of P-AXIS-00302. | ||||
%3: | Corrected value [1µm/s or 0.001°/s] | |||
Corrected value of P-AXIS-00302. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||