ID 110402
Illegal measurement method. Only one method may be selected. | ||||
Description | Invalid parameter setting for P-AXIS-00115 was assigned to the measurement. The parameter P-AXIS-00115 is assigned the default value. | |||
Response | Class | 1 | None. | |
Solution | Class | 1 | Only use parameter P-AXIS-00115 if P-AXIS-00269 is disabled. | |
Parameter | %1: |
| ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: |
| |||
Current parameter P-AXIS-00269. | ||||
%3: | Current value [-] | |||
Current parameter P-AXIS-00115. | ||||
%4: | Corrected value [-] | |||
Corrected parameter P-AXIS-00115. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||