ID 110397
Camming/gearing: Unknown type for mean value calculation. | ||||
Description | The type for P-AXIS-00300 for mean value calculation is not permitted.. | |||
Response | Class | 1 | Warning output. The type for P-AXIS-00300 is corrected to MV_NONE. | |
Solution | Class | 1 | Adjust type for P-AXIS-00300 accordingly. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [-] | |||
Current value of P-AXIS-00300. | ||||
%3: | Corrected value [-] | |||
Corrected value of P-AXIS-00300. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||