ID 110393
Acceleration for homing is greater than maximum permissible axis acceleration. | ||||
Description | The acceleration for homing P-AXIS-00285 with jerk-limited slope was specified as greater than the maximum permissible acceleration P-AXIS-00008. | |||
Response | Class | 1 | Limit acceleration to maximum value | |
Solution | Class | 1 | Set acceleration for homing smaller than maximum value. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of axis affected P-AXIS-00016. | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
Current acceleration P-AXIS-00285. | ||||
%3: | Upper limit value [1mm/s^2 or 1°/s^2] | |||
Maximum permissible acceleration P-AXIS-00008. | ||||
%4: | Corrected value [1mm/s^2 or 1°/s^2] | |||
Corrected acceleration P-AXIS-00285. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||