ID 110389
Feedhold acceleration of jerk limiting slope is greater than maximum permissible axis acceleration. | ||||
Description | The feedhold acceleration P-AXIS-00053 of the jerk-limited slope was specified to be greater than the maximum axis acceleration P-AXIS-00008. | |||
Response | Class | 1 | Limit acceleration to maximum value | |
Solution | Class | 1 | Correct value in parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00053 | ||||
%3: | Upper limit value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00008 | ||||
%4: | Corrected value [1mm/s^2 or 1°/s^2] | |||
P-AXIS-00053 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
|