ID 110388
Maximum path distance for homing of gantry slave axis is less than 0. | ||||
Description | A value smaller than zero for P-AXIS-00284 was entered in the axis parameter list. The value is corrected automatically by adopting the set value. | |||
Response | Class | 1 | The set value is re-used. | |
Solution | Class | 1 | Check value of P-AXIS-00284. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [0.1 µm or 0.0001°] | |||
Current set value, see P-AXIS-00284 | ||||
%3: | Limit value [0.1 µm or 0.0001°] | |||
Lower limit value for P-AXIS-00284 (0) | ||||
%4: | Corrected value [-] | |||
Corrected value. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||