ID 110386
Numerator for distance resolution is 0. | ||||
Description | The numerator for the distance resolution P-AXIS-00234 of the measurement system was specified as zero. A value greater than zero must be specified. Distance resolution is specified as a factor P-AXIS-00234 / P-AXIS-00233 in increments per 0.1 µm or per 0.0001°. | |||
Response | Class | 1 | Initialise resolution with default value | |
Solution | Class | 1 | Correct value in parameter list | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [-] | |||
P-AXIS-00234 | ||||
%3: | Corrected value [-] | |||
P-AXIS-00234 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|