ID 110384
This drive type does not support the parametrised homing type. | ||||
Description | The homing type (e.g. drive-controlled homing) to be used for the axis is specified in the parameter P-AXIS-00299. The actual drive type, however, does not support the specified type of homing. | |||
Response | Class | 1 | Use the default setting (see P-AXIS-00299) | |
Solution | Class | 1 | Change the homing type P-AXIS-00299 | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Drive type [-] | |||
Drive type of axis affected, see P-AXIS-00020 | ||||
%3: | Current value [-] | |||
Axis operation mode, see P-AXIS-00320 | ||||
%4: | Error value [-] | |||
Specified homing type, see P-AXIS-00299 | ||||
%5: | Corrected value [-] | |||
Corrected homing type, see P-AXIS-00299 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||