ID 110378
Torque limit value during homing to a fixed stop is greater than 100%. | ||||
Description | The value of torq_move_torque_limit for the maximum torque is greater than 1000, i.e. it is greater than 100%. | |||
Response | Class | 1 | Warning output. The value of torq_move_torque_limit is set to 1000 (100%) automatically. | |
Solution | Class | 1 | Choose value of torq_move_torque_limit less or equal than 1000. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Current value [0.1%] | |||
Current value of torq_move_torque_limit. | ||||
%3: | Limit value [0.1%] | |||
1000 (100%) | ||||
%4: | Corrected value [0.1%] | |||
Corrected value of torq_move_torque_limit. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||