ID 110376
Acceleration during homing to a fixed stop is greater than the maximum permissible axis acceleration. | ||||
Description | The value of parameter getriebe[i].homing.torq_move_acceleration (P-AXIS-00334) is greater than the maximum permissible axis acceleration P-AXIS-00008. | |||
Response | Class | 1 | Warning and correction of parameter. P-AXIS-00334 is limited to the value of P-AXIS-00008. | |
Solution | Class | 1 | Check and modify P-AXIS-00334. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [mm/s² or °/s²] | |||
Current value for getriebe[i].homing.torq_move_acceleration (P-AXIS-00334). | ||||
%3: | Limit value [mm/s² or °/s²] | |||
Maximum permissible axis acceleration P-AXIS-00008. | ||||
%4: | Corrected value [mm/s² or °/s²] | |||
Corrected value for getriebe[i].homing.torq_move_acceleration (P-AXIS-00334). | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||