ID 110373
Permissible value range is exceeded. | ||||
Description | When converting a position to increments with the set resolution of the measurement system, the maximum value range was exceeded. | |||
Response | Class | 1 | Parameter is limited to maximum value range. | |
Solution | Class | 1 | Correct parameter. Check resolution | |
Parameter | %1: | Upper limit value [increments] | ||
| ||||
%2: | Logical axis number [-] | |||
P-AXIS-00016 | ||||
%3: | Incorrect value [increments] | |||
Incorrect value including resolution factor | ||||
%4: | Corrected value [increments] | |||
| ||||
%5: | Current value [increments/0.1µm] | |||
Set resolution, see. P-AXIS-00233, P-AXIS-00234 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|