ID 110371
Torque homing with this drive type not possible. | ||||
Description | The homing type "TORQ" was entered for the axis in axis parameter P-AXIS-00299, although the drive type used does not support this homing type. | |||
Response | Class | 1 | Warning output, homing type is set to the default homing type of each drive (displayed in value 5 of the error message). | |
Solution | Class | 1 | Check and modify the drive type. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected | ||||
%2: | Drive type [-] | |||
Drive type | ||||
%3: | Error value [-] | |||
Parameterised value of P-AXIS-00299. | ||||
%4: | Error value [-] | |||
Meaning of the value of P-AXIS-00299. | ||||
%5: | Corrected value [-] | |||
Corrected value of P-AXIS-00299. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||