ID 110368
Retraction distance during homing to a fixed stop less than 0. | ||||
Description | The value for kenngr.homing.torq_retraction_distance (P-AXIS-00348) may not be less than 0. | |||
Response | Class | 1 | Warning and correction of parameter. P-AXIS-00348 is set to 0. | |
Solution | Class | 1 | Check and modify P-AXIS-00348. Set a value greater than 0. | |
Parameter | %1: | Logical axis number [-] Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Parameterised value of kenngr.homing.torq_retraction_distance (P-AXIS-00348). | ||||
%3: | Corrected value [0.1 10^-3 mm or ø] | |||
Corrected value of kenngr.homing.torq_retraction_distance (P-AXIS-00348). | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||