ID 110364
Maximum distance is smaller than minimum distance during homing to fixed stop. | ||||
Description | The value for kenngr.homing.torq_max_distance (P-AXIS-00345) may not be smaller than the value for kenngr.homing.torq_min_distance (P-AXIS-00344). | |||
Response | Class | 1 | Warning, no reaction. | |
Solution | Class | 1 | Check and modify the entered values for P-AXIS-00345 and P-AXIS-00344. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of concerned axis. | ||||
%2: | Current value [0.1 10^-3 mm or ø] | |||
Parameterised value of kenngr.homing.torq_max_distance (P-AXIS-00345). | ||||
%3: | Current value [0.1 10^-3 mm or ø] | |||
Parameterised value of kenngr.homing.torq_min_distance (P-AXIS-00344). | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||