ID 110363
Unknown mode for setting the reference position. | ||||
Description | The parameter kenngr.set_refpos_mode (P-AXIS-00278) is assigned an invalid mode. The parameter is assigned the default value for the mode. | |||
Response | Class | 1 | Warning and correction of parameter. | |
Solution | Class | 1 | Check and modify P-AXIS-00278. Use a valid mode. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of concerned axis P-AXIS-00016. | ||||
%2: | Current value [-] | |||
Current parameter P-AXIS-00278. | ||||
%3: | Corrected value [-] | |||
Corrected parameter P-AXIS-00278. | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||