ID 110362
Number of cycles for coupling/decoupling temperature compensation exceeds maximum limit. | ||||
Description | The specified number of cycles for coupling(decoupling the temperature compensation value is set by the parameter lr_param.temp_comp_n_cycles (P-AXIS-00275). The specified value is too high.
See [FCT-C5// Temperature compensation] | |||
Response | Class | 1 | Parameter is limited to maximum value range. | |
Solution | Class | 1 | Correct parameter. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number P-AXIS-00016 of axis affected. | ||||
%2: | Error value [-] | |||
Parameterised value of P-AXIS-00275 | ||||
%3: | Upper limit value [-] | |||
Maximum value for P-AXIS-00275 | ||||
%4: | Corrected value [-] | |||
New value for P-AXIS-00275 | ||||
Error type | 2, Error message by data transfer from parameter list into control device. | |||
| ||||