ID 110361
The characteristic frequency of axis filter exceeds minimum limit. | ||||
Description | The characteristic frequency (see P-AXIS-00067) of the specified axis filter is too low. The interpretation of the characteristic frequency is dependent on the filter type:
| |||
Response | Class | 1 | Correct parameter P-AXIS-00067 to lowest permissible frequency | |
Solution | Class | 1 | Increase the characteristic frequency P-AXIS-00067 of the axis filter. | |
Parameter | %1: | Logical axis number [-] | ||
Logical axis number of affected axis, see P-AXIS-00016 | ||||
%2: | Current value [-] | |||
Number of filter affected | ||||
%3: | Current value [-] | |||
Specified value for the characteristic filter frequency P-AXIS-00067 in Hertz. | ||||
%4: | Corrected value [-] | |||
Corrected value for characteristic filter frequency P-AXIS-00067 in Hertz. | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
| ||||