ID 110355
Function feedforward control not enabled. | ||||
Description | An attempt was made to enable feedforward control permanently, even though the function is not enabled in the current version. | |||
Response | Class | 1 |
| |
Solution | Class | 1 |
| |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [-] | |||
P-AXIS-00255 | ||||
%3: | Limit value [-] | |||
Maximum available number of interpolation points to calculate feedforward control in this version | ||||
%4: | Expected value [-] | |||
Required number of interpolation points to calculate feedforward control. | ||||
%5: | Corrected value [-] | |||
P-AXIS-00255 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
Feedforward control is not permanently enabled. | ||||