ID 110351
Maximum velocity for axis which is not homed is greater than maximum axis velocity. | ||||
Description | The maximum velocity P-AXIS-00268 for the non-homed axis is greater than the maximum axis velocity. | |||
Response | Class | 1 | Value is limited to maximum velocity. | |
Solution | Class | 1 | Correct the parameter list. | |
Parameter | %1: | Logical axis number [-] | ||
P-AXIS-00016 | ||||
%2: | Current value [1µm/s or 0.001°/s] | |||
P-AXIS-00268 | ||||
%3: | Limit value [1µm/s or 0.001°/s] | |||
P-AXIS-00212 | ||||
%4: | Corrected value [1µm/s or 0.001°/s] | |||
P-AXIS-00268 | ||||
Error type | 2, Error message on data transfer of parameter lists to controller. | |||
|